IESNA:LM-63-2002
[TEST]P1389054
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-935-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23213.6
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
159.5 190.1 263.7 502.9 1349.3 2293.8 3164.7 3728.9 4287.0 5004.6 5918.4 6862.9 8175.4 9414.2 10456.8 11333.9 12143.4 12934.6 
13774.8 14884.9 16166.7 17374.9 17687.7 17166.4 16295.5 15302.0 14541.5 13903.6 11487.2 7494.6 3587.8 1735.7 920.0 374.1 214.7 
116.5 67.5 0.0 
159.5 196.3 263.7 490.6 1251.1 2257.0 3072.7 3686.0 4287.0 4998.4 5826.4 6887.4 8132.4 9254.8 10315.8 11186.7 11990.1 12744.5 
13603.1 14676.4 16007.3 17246.1 17675.4 17154.1 16228.0 15271.3 14474.0 13805.5 11505.6 7513.0 3661.4 1735.7 926.1 361.8 208.5 
110.4 67.5 0.0 
159.5 190.1 251.5 478.4 1146.9 2079.1 3011.3 3636.9 4237.9 4924.8 5746.7 6789.3 7868.7 8991.0 9917.1 10573.4 11235.7 12045.3 
12971.4 14063.1 15571.8 17307.5 18135.4 17798.1 16700.3 15608.6 14866.5 14259.3 12180.2 8273.5 4250.2 1962.6 932.2 349.6 220.8 
122.7 73.6 0.0 
159.5 190.1 239.2 410.9 987.4 1882.8 2723.1 3459.0 4090.7 4765.4 5556.5 6513.3 7513.0 8506.5 9346.8 10045.9 10518.2 11229.6 
12217.0 13455.9 15185.4 16988.5 18411.4 18485.0 17534.4 16258.7 15418.5 14860.4 13045.0 9769.9 5476.8 2490.0 1097.8 398.6 220.8 
141.1 92.0 0.0 
159.5 190.1 233.1 349.6 717.6 1459.7 2306.0 3152.4 3839.3 4489.4 5219.2 6126.9 7083.7 8107.9 8972.6 9720.9 10242.2 10659.2 11278.7 
12296.8 13897.5 16136.0 18251.9 19024.7 18307.1 17013.1 16203.5 15645.4 13903.6 11444.3 7371.9 3354.8 1502.6 558.1 251.5 171.7 
122.7 0.0 
159.5 184.0 220.8 288.3 490.6 950.6 1723.4 2483.9 3330.2 4035.5 4704.0 5464.5 6329.3 7181.8 8169.2 8960.4 9592.1 10058.2 10401.6 
11002.7 11947.2 13652.2 16313.9 18442.1 18994.0 17718.4 16810.7 16129.9 14578.3 12401.0 9371.3 5538.1 2784.4 1091.7 386.4 226.9 
165.6 0.0 
159.5 184.0 202.4 245.3 331.2 533.6 926.1 1563.9 2263.1 3035.9 3784.1 4593.7 5292.8 6053.3 6881.3 7727.6 8451.3 9113.7 9610.5 
10119.5 10757.4 11763.2 13370.0 15835.5 18301.0 19159.6 18638.3 17963.7 15565.7 12922.3 10321.9 8261.2 5243.8 2477.8 1005.8 
325.1 220.8 0.0 
159.5 177.9 196.3 226.9 282.1 380.2 631.7 1042.6 1662.1 2312.2 3042.0 3802.5 4544.6 5292.8 6028.8 6862.9 7586.6 8328.7 8948.1 9573.7 
10217.7 11064.0 12358.1 14271.6 16933.3 18908.2 19294.6 19079.9 17000.8 14032.4 11131.5 8886.8 6402.9 3600.1 1508.7 423.2 
251.5 0.0 
159.5 171.7 190.1 214.7 245.3 300.5 423.2 619.4 999.7 1521.0 2140.4 2796.7 3520.4 4250.2 5016.8 5789.6 6531.7 7298.3 8028.2 8733.5 
9475.6 10352.6 11511.7 13026.6 14983.0 17417.9 18534.1 18877.5 18399.1 16172.8 13112.5 10095.0 7169.5 4673.4 2073.0 686.9 
288.3 0.0 
159.5 171.7 177.9 190.1 196.3 214.7 233.1 269.9 318.9 404.8 545.8 754.4 1042.6 1453.5 1931.9 2465.5 3042.0 3722.8 4452.6 5274.4 6163.7 7206.3 
8445.2 9929.4 11640.5 13468.2 14578.3 15289.7 16424.3 15823.3 13112.5 9089.2 5476.8 2876.4 1208.2 355.7 233.1 0.0 
159.5 165.6 165.6 165.6 171.7 171.7 171.7 177.9 171.7 177.9 177.9 184.0 196.3 208.5 245.3 282.1 337.3 410.9 509.0 650.1 828.0 1097.8 1459.7 2036.2 
2980.7 4648.8 6071.7 6961.0 8218.3 7028.5 5133.4 3606.2 2373.5 1226.6 355.7 85.9 24.5 0.0 
159.5 159.5 159.5 153.3 153.3 153.3 153.3 147.2 141.1 141.1 141.1 141.1 134.9 128.8 128.8 128.8 134.9 147.2 159.5 177.9 202.4 220.8 251.5 294.4 386.4 656.2 
981.3 1294.1 2109.8 2238.6 1582.3 962.9 558.1 257.6 104.3 42.9 18.4 0.0 
159.5 153.3 153.3 147.2 141.1 141.1 134.9 128.8 122.7 122.7 116.5 110.4 104.3 98.1 85.9 79.7 73.6 73.6 73.6 73.6 73.6 73.6 67.5 67.5 55.2 49.1 49.1 
49.1 61.3 73.6 55.2 49.1 49.1 36.8 24.5 18.4 18.4 0.0 
159.5 147.2 141.1 128.8 122.7 116.5 110.4 98.1 92.0 79.7 67.5 61.3 49.1 42.9 36.8 30.7 24.5 24.5 18.4 12.3 12.3 12.3 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 0.0 0.0 6.1 
6.1 12.3 12.3 12.3 0.0 
159.5 141.1 128.8 116.5 104.3 98.1 85.9 73.6 61.3 49.1 42.9 30.7 24.5 18.4 12.3 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 
12.3 12.3 0.0 
159.5 134.9 116.5 104.3 92.0 73.6 67.5 55.2 42.9 30.7 24.5 12.3 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 
12.3 0.0 
159.5 128.8 110.4 92.0 79.7 67.5 49.1 36.8 30.7 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 
6.1 0.0 
159.5 128.8 104.3 85.9 67.5 55.2 42.9 30.7 24.5 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 
0.0 
159.5 122.7 104.3 79.7 67.5 55.2 36.8 24.5 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
159.5 128.8 104.3 79.7 67.5 49.1 36.8 30.7 18.4 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
159.5 128.8 104.3 85.9 67.5 49.1 42.9 30.7 24.5 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
159.5 128.8 104.3 85.9 67.5 49.1 42.9 30.7 24.5 18.4 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
